Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.530 |
| A dimension MM | 64.262 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A04-045500-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)34PW (Size dependent)35803630 (Size dependent)3740375037AL38003R30 |
| Construction Style | Swage |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 16.000 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.450 |
| Hose cut off factor MM | 36.830 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 2.537 |
| Product length mm | 64.430 |
| Product material | 316 Stainless steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Series | 90A |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789342980 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)