Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.240 |
| A dimension MM | 56.800 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.150 |
| Hose cut off factor MM | 29.300 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 1/4 |
![Hose Fittings 90308-125500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215559%2FID433157805582-0101_preview.jpg&w=1920&q=75)