Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.400 |
| A dimension MM | 61.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.748 |
| Backup hex size MM | 19.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A04-04B090-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 37 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Hose cut off factor IN | 1.320 |
| Hose cut off factor MM | 33.400 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.000 |
| Product height in | 1.790 |
| Product height mm | 45.466 |
| Product length in | 2.770 |
| Product length mm | 70.358 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 1/4 |
