Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 0.490 |
| A dimension MM | 12.440 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A04-04J000-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)34PW (Size dependent)35803630 (Size dependent)3740375037AL38003R30 |
| Construction Style | Crimp |
| End connection hex size IN | 0.393 |
| End connection hex size MM | 10.000 |
| End size 1 | -4 |
| End Type 1 | Male barb |
| Hose cut off factor IN | 1.410 |
| Hose cut off factor MM | 35.810 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product material | Brass |
| Product width in | 0.690 |
| Product width mm | 17.526 |
