Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.553 |
| A dimension MM | 64.846 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A04-04JK00-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Swage |
| End connection hex size IN | 0.620 |
| End size 1 | -4 |
| End Type 1 | Standpipe Millimetrique |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.473 |
| Hose cut off factor MM | 37.414 |
| Hose size | -4 |
| Inside diameter IN | 0.156 |
| Inside diameter MM | 3.962 |
| Product height in | 0.687 |
| Product length in | 2.553 |
| Product length mm | 64.846 |
| Product material | 316 Stainless steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Series | 90A |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688020808 |