Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.220 |
| A dimension MM | 56.400 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A04-12JL00-0 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 9.525 |
| Construction Style | Crimp |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End size 2 | -12 |
| End Type 1 | 24 deg. DKO swivel light duty |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.130 |
| Hose cut off factor MM | 28.800 |
| Hose size | -6 |
| Inside diameter IN | 0.1600 |
| Inside diameter MM | 4.0000 |
| Product height in | 0.687 |
| Product height mm | 17.449 |
| Product length in | 2.220 |
| Product length mm | 56.388 |
| Product material | 316 Stainless steel |
| Product width in | 0.687 |
| Product width mm | 17.449 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M12x1.5 |