Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.500 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA10FJ10-BG |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Hex size 1 IN | 0.826 |
| Hex size 1 MM | 21.000 |
| Hose cut off factor IN | 1.290 |
| Hose cut off factor MM | 32.700 |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.100 |
| Product height in | 0.812 |
| Product height mm | 20.620 |
| Product length in | 2.540 |
| Product length mm | 64.500 |
| Product material | 316 Stainless steel |
| Product width in | 0.812 |
| Product width mm | 20.620 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M16x1.5 |