Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.510 |
| A dimension MM | 80.040 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.500 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.944 |
| Hex size 2 MM | 24.000 |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 42.060 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.930 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product material | 316 Stainless steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352514 |
![Hose Fittings 90308-125500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215559%2FID433157805582-0101_preview.jpg&w=1920&q=75)