Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90A16-161000-0 |
| Compatible hoses | 25CT30CT (Size dependent)31303440 (Size dependent)34PW (Size dependent)35803630 (Size dependent)3740375037AL38003R30 |
| Construction Style | Swage |
| End connection hex size IN | 1.375 |
| End connection hex size MM | 34.925 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.900 |
| Hose cut off factor MM | 48.260 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.574 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026178 |