Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA10FR12 |
| Compatible hose ID IN | 0.130 |
| Compatible hose ID MM | 3.302 |
| Compatible hoses | 3440 (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Compatible tube OD IN | 0.13 |
| Compatible tube OD MM | 3.302 |
| Construction Style | Swage |
| End size 1 | -2 |
| End type 1 | Male pipe (NPT) |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.224 |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -2 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product material | Carbon steel |
| Tube OD 1 IN | 0.130 |
| Tube OD 1 MM | 3.302 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325624 |
