Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.640 |
| A dimension MM | 67.056 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA10FRA12 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 3440 (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Swage |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.002 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.924 |
| Hose cut off factor IN | 1.840 |
| Hose cut off factor MM | 46.736 |
| Hose size | -4 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 90H |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325648 |
![Hose Fittings 90AXX-XX1400 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213779%2FID432878075938-0101_preview.jpg&w=1920&q=75)