
HOSE FTG, SS/04, NPTF-M/04, CS, STR
90H04-041000-0
Catalog item:
90H04-041000-0
Recommended replacement: 90H04-041000
90H04-041000-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.300 |
| A dimension MM | 58.420 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H04-041000-0 |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End connection hex size IN | 1.688 |
| End connection hex size MM | 42.000 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.220 |
| Hose cut off factor MM | 30.980 |
| Inside diameter IN | 0.1500 |
| Inside diameter MM | 3.8100 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087355 |