![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)
HOSE FTG, SS/06, JIC-F/04, CS, STR
90H04-065500-0
Catalog item:
90H04-065500-0
Recommended replacement: 90H04-065500
90H04-065500-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.526 |
| A dimension MM | 64.160 |
| Angle shape | Straight |
| Backup hex size IN | 0.629 |
| Backup hex size MM | 16.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H04-065500-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 3440 (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.446 |
| Hose cut off factor MM | 36.730 |
| Hose size | -6 |
| Inside diameter IN | 0.1560 |
| Inside diameter MM | 3.9600 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.540 |
| Product length mm | 64.516 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789325907 |