Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H04-10N000 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Hose size | -4 |
| Product height in | 0.550 |
| Product height mm | 14.000 |
| Product length in | 2.614 |
| Product length mm | 66.400 |
| Product width in | 0.551 |
| Product width mm | 14.000 |