Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.272 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H06-064100-0 |
| Compatible hose ID IN | 0.370 |
| Compatible hose ID MM | 9.398 |
| Construction Style | Swage |
| End connection hex size IN | 0.810 |
| End connection hex size MM | 20.574 |
| End Type 1 | Female ORFS swivel |
| Hose cut off factor IN | 1.490 |
| Hose cut off factor MM | 37.846 |
| Hose size | -6 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |