![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)
HOSE FTG, SS/06, JIC-F/06, CS, STR
90H06-065500-0
Recommended replacement: 90H06-065500
90H06-065500-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.808 |
| A dimension MM | 71.320 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA12MB16XP |
| Compatible hose ID IN | 0.380 |
| Construction Style | Crimp |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 2 IN | 0.748 |
| Hex size 2 MM | 19.000 |
| Hose cut off factor IN | 1.558 |
| Hose cut off factor MM | 39.570 |
| Inside diameter IN | 0.281 |
| Inside diameter MM | 7.140 |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.820 |
| Product length mm | 71.628 |
| Product material | Carbon steel |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352910 |