Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.839 |
| A dimension MM | 72.110 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H06-081000-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 3440 (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Crimp |
| End connection hex size IN | 0.944 |
| End connection hex size MM | 24.000 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.589 |
| Hose cut off factor MM | 40.360 |
| Hose size | -8 |
| Inside diameter IN | 0.2810 |
| Inside diameter MM | 7.1400 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.840 |
| Product length mm | 72.136 |
| Product material | Carbon steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789326096 |
