Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.671 |
| A dimension MM | 67.843 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA16FJ16 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End size 1 | -8 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.944 |
| Hex size 1 MM | 24.000 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.589 |
| Hose cut off factor MM | 40.360 |
| Hose size | -8 |
| Inside diameter IN | 0.281 |
| Inside diameter MM | 7.137 |
| Product height in | 1.059 |
| Product height mm | 26.900 |
| Product length in | 3.598 |
| Product length mm | 91.400 |
| Product material | Carbon steel |
| Product width in | 1.059 |
| Product width mm | 26.900 |
| Thread size 1 | 1/2-14 NPTF |
![Hose Fittings 90AXX-XX1400 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213779%2FID432878075938-0101_preview.jpg&w=1920&q=75)