Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.995 |
| A dimension MM | 76.073 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.875 |
| Backup hex size MM | 22.200 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H08-0855S0-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 3440 (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Swage |
| Drop dimension IN | 1.375 |
| Drop dimension MM | 34.92 |
| End connection hex size IN | 0.875 |
| End connection hex size MM | 22.200 |
| End connection torque | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.380 |
| Hose cut off factor MM | 35.052 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 2.995 |
| Product length mm | 76.073 |
| Product material | Carbon steel |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Series | 90H |
| Thread size 1 | 3/4-16 UNF |
![Hose Fittings 90304-0655S0 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215544%2FID433158430773-0101_preview.jpg&w=1920&q=75)