Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.026 |
| A dimension MM | 76.860 |
| Angle shape | Straight |
| Backup hex size IN | 1.125 |
| Backup hex size MM | 28.000 |
| Catalog Item | 90H12-121000 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.125 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.531 |
| Hose cut off factor MM | 38.887 |
| Hose size | -12 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 3.501 |
| Product length mm | 88.925 |
| Product material | Carbon steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | 90H |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPTF |