Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.960 |
| A dimension MM | 100.600 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90H16-161000 |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End connection hex size IN | 1.377 |
| End connection hex size MM | 35.000 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.800 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 1.630 |
| Product height mm | 41.402 |
| Product length in | 3.960 |
| Product length mm | 100.584 |
| Product material | Carbon steel |
| Product width in | 1.630 |
| Product width mm | 41.402 |
