Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.396 |
| A dimension MM | 86.258 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90K06-065500-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Reusable |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.209 |
| Hose cut off factor MM | 56.109 |
| Hose size | -6 |
| Inside diameter IN | 0.281 |
| Inside diameter MM | 7.137 |
| Product height in | 0.874 |
| Product height mm | 22.200 |
| Product length in | 3.396 |
| Product length mm | 86.258 |
| Product material | Carbon steel |
| Product width in | 0.874 |
| Product width mm | 22.200 |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688023588 |