Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.114 |
| A dimension MM | 53.718 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA16MP12-BG |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.800 |
| Construction Style | Swage |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.000 |
| Hose cut off factor IN | 1.480 |
| Hose cut off factor MM | 37.592 |
| Hose size | -3 |
| Inside diameter IN | 0.110 |
| Inside diameter MM | 2.794 |
| Product material | Cupronickel |
| Series | 90L |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Working pressure max BAR | 450 |
| Working pressure max PSI | 6550 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789356963 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)