Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.120 |
| A dimension MM | 53.848 |
| Angle shape | Straight |
| Backup hex size IN | 0.625 |
| Backup hex size MM | 15.875 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90L04-021000-0 |
| Compatible hose ID IN | 2.750 |
| Compatible hose ID MM | 69.850 |
| Construction Style | Crimp |
| End connection hex size IN | 0.625 |
| End connection hex size MM | 15.900 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Line/hose/tube |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.416 |
| Hose size | -4 |
| Inside diameter IN | 0.1560 |
| Inside diameter MM | 3.9620 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 2.120 |
| Product length mm | 53.848 |
| Product material | 316 Stainless steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | 90L |
| Thread size 1 | 1/8-27 NPTF |