Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.040 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 2.800 |
| Compatible hose ID MM | 71.120 |
| Construction Style | Swage |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.630 |
| Hex size 1 MM | 16.002 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.924 |
| Hose cut off factor IN | 1.520 |
| Hose cut off factor MM | 38.608 |
| Hose size | -4 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.556 |
| Product material | Carbon steel |
| Series | 90L |
| Thread size 1 | 9/16-18 UNF |
