Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.530 |
| A dimension MM | 64.200 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.629 |
| Hex size 1 MM | 16.000 |
| Hex size 2 IN | 0.629 |
| Hex size 2 MM | 16.000 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.600 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.100 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.530 |
| Product length mm | 64.262 |
| Product material | 316L Stainless steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146139795 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)