Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.495 |
| A dimension MM | 63.373 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 3440 (Size dependent)34BA (Size dependent)34PW (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Swage |
| End size 1 | -4 |
| End Type 1 | Tube stub special |
| Hex size 2 IN | 0.625 |
| Hex size 2 MM | 15.875 |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Product material | 316 Stainless steel |
| Series | 90L |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087553 |
