Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.600 |
| A dimension MM | 66.000 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90L06-061000-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 3440 (Size dependent)34BA (Size dependent)34PW (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.300 |
| Hose size | -6 |
| Inside diameter IN | 0.2800 |
| Inside diameter MM | 7.1000 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.600 |
| Product length mm | 66.040 |
| Product material | 316L Stainless steel |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread size 1 | 3/8-18 NPTF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087614 |
