Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.776 |
| A dimension MM | 70.510 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Catalog Item | 90L08-061000-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.281 |
| Hose cut off factor MM | 32.537 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product height in | 1.062 |
| Product height mm | 26.975 |
| Product length in | 2.655 |
| Product length mm | 67.435 |
| Product material | 316 Stainless steel |
| Product width in | 1.062 |
| Product width mm | 26.975 |
| Series | 90L |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |