Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.839 |
| A dimension MM | 72.110 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA20FJB16 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 3440 (Size dependent)34BA (Size dependent)34PW (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Swage |
| End size 1 | -6 |
| End type 1 | Male pipe (NPT) |
| Hex size 1 IN | 0.940 |
| Hex size 1 MM | 23.900 |
| Hex size 2 IN | 0.938 |
| Hex size 2 MM | 23.813 |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -8 |
| Inside diameter IN | 0.630 |
| Inside diameter MM | 16.002 |
| Product material | 316 Stainless steel |
| Series | 90L |
| Thread size 1 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087645 |
