Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.110 |
| A dimension MM | 78.990 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA20FJB20 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| End connection torque | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 |
| End type 1 | Female ORFS swivel |
| Hex size 1 IN | 0.938 |
| Hex size 1 MM | 23.813 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.615 |
| Hose cut off factor MM | 41.050 |
| Hose size | -8 |
| Inside diameter IN | 0.374 |
| Inside diameter MM | 9.500 |
| Product material | 316 Stainless steel |
| Series | 90L |
| Thread size 1 | 13/16-16 UN |