Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.150 |
| A dimension MM | 80.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.880 |
| Backup hex size MM | 22.352 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90L08-0855S0-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Swage |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 35.00 |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End connection torque | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -12 |
| End Type 1 | Female 37 degree swivel |
| Hose cut off factor IN | 1.440 |
| Hose cut off factor MM | 36.576 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.900 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product material | 316 Stainless steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | 90L |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087652 |
![Hose Fittings 90304-0655S0 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215544%2FID433158430773-0101_preview.jpg&w=1920&q=75)