Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.195 |
| A dimension MM | 81.153 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA20FJB20TZXP |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 3440 (Size dependent)34BA (Size dependent)34PW (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Swage |
| End size 1 | -8 |
| End type 1 | Male barb |
| Hex size 1 IN | 0.880 |
| Hex size 1 MM | 22.400 |
| Hex size 2 IN | 0.875 |
| Hex size 2 MM | 22.225 |
| Hose cut off factor IN | 1.700 |
| Hose cut off factor MM | 43.180 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product material | 316 Stainless steel |
| Series | 90L |
