Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.188 |
| A dimension MM | 80.975 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 90L08-08L001-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 3440 (Size dependent)3630 (Size dependent) |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Female globeseal 60 swivel |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.680 |
| Hose cut off factor MM | 42.672 |
| Hose size | -8 |
| Inside diameter IN | 0.391 |
| Inside diameter MM | 9.931 |
| Product height in | 1.188 |
| Product height mm | 30.175 |
| Product length in | 3.250 |
| Product length mm | 82.550 |
| Product material | Carbon steel |
| Product width in | 1.188 |
| Product width mm | 30.175 |
| Series | 90L |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789355423 |