Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.213 |
| A dimension MM | 81.610 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 3440 (Size dependent)34BA (Size dependent)34PW (Size dependent)3630 (Size dependent)3E80 (Size dependent)3R80 (Size dependent) |
| Construction Style | Swage |
| End size 1 | -12 |
| End type 1 | Male pipe (NPT) |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.575 |
| Hex size 2 IN | 1.125 |
| Hex size 2 MM | 28.575 |
| Hose cut off factor IN | 1.630 |
| Hose cut off factor MM | 41.402 |
| Hose size | -12 |
| Inside diameter IN | 0.625 |
| Inside diameter MM | 15.875 |
| Product material | 316 Stainless steel |
| Series | 90L |
| Thread size 1 | 3/4-14 NPTF |