Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.430 |
| A dimension MM | 87.200 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA20FR16-BG |
| Compatible hose ID IN | 0.750 |
| Construction Style | Crimp |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.141 |
| Hex size 1 MM | 29.000 |
| Hex size 2 IN | 1.220 |
| Hex size 2 MM | 31.000 |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 15.900 |
| Inside diameter IN | 0.630 |
| Inside diameter MM | 15.900 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 3.430 |
| Product length mm | 87.122 |
| Product material | 316L Stainless steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1 1/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146087560 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)