Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.964 |
| A dimension MM | 100.685 |
| Angle shape | Straight |
| Backup hex size IN | 1.375 |
| Backup hex size MM | 34.925 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90L16-161000-0 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.375 |
| End size 1 | -16 |
| End Type 1 | Male pipe (NPTF) |
| Hose cut off factor IN | 1.899 |
| Hose cut off factor MM | 48.234 |
| Hose size | -16 |
| Inside diameter IN | 0.813 |
| Inside diameter MM | 20.650 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 3.964 |
| Product length mm | 100.686 |
| Product material | 316 Stainless steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Series | 90L |
| Thread size 1 | 1-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026208 |