Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.060 |
| A dimension MM | 103.000 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA20FR20-BG |
| Compatible hose ID IN | 1.000 |
| Construction Style | Crimp |
| End size 1 | -16 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 1.377 |
| Hex size 1 MM | 35.000 |
| Hex size 2 IN | 1.496 |
| Hex size 2 MM | 38.000 |
| Hose cut off factor IN | 1.940 |
| Hose cut off factor MM | 49.300 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.060 |
| Product length mm | 103.124 |
| Product material | 316L Stainless steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |
| Thread size 1 | 1 5/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789352606 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)