Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.470 |
| A dimension MM | 88.100 |
| Angle shape | Straight |
| Compatible hose ID IN | 0.620 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Crimp |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.141 |
| Hex size 1 MM | 29.000 |
| Hex size 2 IN | 1.063 |
| Hex size 2 MM | 27.000 |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.800 |
| Hose size | -10 |
| Inside diameter IN | 0.470 |
| Inside diameter MM | 11.900 |
| Product height in | 1.310 |
| Product height mm | 33.274 |
| Product length in | 3.470 |
| Product length mm | 88.138 |
| Product material | 316L Stainless steel |
| Product width in | 1.310 |
| Product width mm | 33.274 |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789326584 |
