Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.470 |
| A dimension MM | 88.138 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA20FRB20-BG |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 30CT (Size dependent)3360 |
| Construction Style | Swage |
| End connection torque | 14-16 lb-ft(20-22 Nm) |
| End size 1 | -12 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.130 |
| Hex size 1 MM | 28.702 |
| Hex size 2 IN | 1.250 |
| Hex size 2 MM | 31.750 |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.450 |
| Hose size | -12 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | 90N |
| Working pressure max BAR | 380 |
| Working pressure max PSI | 4800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789326621 |
![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)