FTG-Steel- M-PIPE- STRT 20 PCS- WAS 390V
90V03-021000-0
Catalog item:
90V03-021000-0
Recommended replacement: 90V03-021000
90V03-021000-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.870 |
| A dimension MM | 47.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.563 |
| Backup hex size MM | 14.288 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90V03-021000-0 |
| Compatible hose ID IN | 0.188 |
| Compatible hose ID MM | 4.763 |
| Compatible hoses | 3EV03V10 |
| Compatible tube OD IN | 0.13 |
| Compatible tube OD MM | 3.175 |
| Construction Style | Swage |
| End connection hex size IN | 0.563 |
| End connection hex size MM | 14.300 |
| End size 1 | -2 |
| End type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.070 |
| Hose cut off factor MM | 27.178 |
| Hose size | -2 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.032 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 1.930 |
| Product length mm | 49.022 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Series | 90V |
| Thread size 1 | 1/8-27 NPTF |
| Tube OD 1 IN | 0.125 |
| Tube OD 1 MM | 3.175 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789337344 |