
FTG-Steel- M-PIPE- STRT 20 PCS- WAS 390V
90V03-041000-0
Catalog item:
90V03-041000-0
Recommended replacement: 90V03-041000
90V03-041000-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.057 |
| A dimension MM | 52.250 |
| Angle shape | Straight |
| Backup hex size IN | 0.688 |
| Backup hex size MM | 17.462 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90V03-041000-0 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 4.826 |
| Compatible hoses | 3EV03V10 |
| Compatible tube OD IN | 0.25 |
| Compatible tube OD MM | 6.350 |
| Construction Style | Swage |
| End connection hex size IN | 0.690 |
| End connection hex size MM | 17.526 |
| End size 1 | -4 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.004 |
| Hose size | -3 |
| Inside diameter IN | 0.080 |
| Inside diameter MM | 2.032 |
| Product height in | 0.687 |
| Product height mm | 17.450 |
| Product length in | 2.117 |
| Product length mm | 53.772 |
| Product material | Carbon steel |
| Product width in | 0.687 |
| Product width mm | 17.450 |
| Series | 90V |
| Thread size 1 | 1/4-18 NPTF |
| Tube OD 1 IN | 0.250 |
| Tube OD 1 MM | 6.350 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789337351 |