
HOSE FTG, SV/04, NPTF-M/04, CS, STR
90V04-041000-0
Recommended replacement: 90V04-041000
90V04-041000-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.310 |
| A dimension MM | 31.200 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 4SA20MP20TZXP |
| Compatible hose ID IN | 0.250 |
| Construction Style | Crimp |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Hose cut off factor IN | 1.230 |
| Hose cut off factor MM | 31.200 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.600 |
| Product height in | 0.810 |
| Product height mm | 20.574 |
| Product length in | 2.310 |
| Product length mm | 58.674 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789337375 |