HOSE FTG,SV/04,JIC-F/06,CS,STR
90V04-065500-0
Catalog item:
90V04-065500-0
Recommended replacement: 90V04-065500
90V04-065500-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.536 |
| A dimension MM | 64.414 |
| Angle shape | Straight |
| Backup hex size IN | 0.620 |
| Backup hex size MM | 16.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90V04-065500-0 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Crimp |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.000 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.456 |
| Hose cut off factor MM | 36.982 |
| Hose size | -4 |
| Inside diameter IN | 0.140 |
| Inside diameter MM | 3.556 |
| Product height in | 0.812 |
| Product height mm | 20.625 |
| Product length in | 2.536 |
| Product length mm | 64.414 |
| Product material | Carbon steel |
| Product width in | 0.812 |
| Product width mm | 20.625 |
| Series | 90V |
| Thread sealant | No |
| Thread size 1 | 9/16-18 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628025058 |