
FTG-Steel- M-PIPE- STRT 20 PCS- WAS 390V
90V06-061000-0
Recommended replacement: 90V06-061000
90V06-061000-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.659 |
| A dimension MM | 67.540 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 3EV03V10 |
| Construction Style | Swage |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPT) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.100 |
| Hex size 2 IN | 0.750 |
| Hex size 2 MM | 19.050 |
| Hose cut off factor IN | 1.390 |
| Hose cut off factor MM | 35.306 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.858 |
| Product material | Carbon steel |
| Series | 90V |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789337399 |