![Hose Fittings 90LXX-XX5500 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213786%2FID432878100947-0101_preview.jpg&w=1920&q=75)
FTG-STEEL- F-SJIC- STRT 20 PCS- WAS 390V
90V06-065500-0
Catalog item:
90V06-065500-0
Recommended replacement: 90V06-065500
90V06-065500-0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.888 |
| A dimension MM | 73.355 |
| Angle shape | Straight |
| Backup hex size IN | 0.750 |
| Backup hex size MM | 19.100 |
| Brand | Synflex by Danfoss |
| Catalog Item | 90V06-065500-0 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 3EV03V10 |
| Compatible tube OD IN | 0.38 |
| Compatible tube OD MM | 9.652 |
| Construction Style | Swage |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.100 |
| End connection torque | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.620 |
| Hose cut off factor MM | 41.148 |
| Hose size | -6 |
| Inside diameter IN | 0.270 |
| Inside diameter MM | 6.858 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.888 |
| Product length mm | 73.355 |
| Product material | Carbon steel |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Series | 90V |
| Thread size 1 | 9/16-18 UNF |
| Tube OD 1 IN | 0.380 |
| Tube OD 1 MM | 9.652 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789337429 |