Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.700 |
| A dimension MM | 170.200 |
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 92416-16W401-0 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End Type 1 | Hose splicer |
| Finish plating | Passivate |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.416 |
| Hose size | -16 |
| Inside diameter IN | 0.8100 |
| Inside diameter MM | 20.5740 |
| Product height in | 1.620 |
| Product height mm | 41.148 |
| Product length in | 3.406 |
| Product length mm | 86.512 |
| Product material | 316L Stainless steel |
| Product width in | 1.620 |
| Product width mm | 41.148 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628028974 |