Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.291 |
| A dimension MM | 134.391 |
| Angle shape | Straight |
| Catalog Item | 95408-085500-0 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.041 |
| Hose cut off factor MM | 51.841 |
| Hose size | -8 |
| Inside diameter IN | 0.437 |
| Inside diameter MM | 11.100 |
| Product height in | 1.375 |
| Product height mm | 34.925 |
| Product length in | 5.671 |
| Product length mm | 144.043 |
| Product material | Carbon steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Reusable socket hex IN | 1.375 |
| Reusable socket hex MM | 34.925 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |