Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.300 |
| A dimension MM | 134.620 |
| Angle shape | Straight |
| Backup hex size IN | 1.500 |
| Backup hex size MM | 38.000 |
| Brand | Synflex by Danfoss |
| Catalog Item | 95416-121000-0 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | 33CP |
| Construction Style | Reusable |
| End connection hex size IN | 1.500 |
| End connection hex size MM | 38.100 |
| End size 1 | -12 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.350 |
| Hose cut off factor MM | 59.690 |
| Hose size | -16 |
| Inside diameter IN | 0.724 |
| Inside diameter MM | 18.390 |
| Product height in | 2.125 |
| Product length in | 7.000 |
| Product length mm | 177.800 |
| Product material | Carbon steel |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Reusable socket hex IN | 2.125 |
| Reusable socket hex MM | 53.975 |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688029788 |