Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.923 |
| A dimension MM | 48.844 |
| Angle shape | Straight |
| Backup hex size IN | 0.630 |
| Backup hex size MM | 16.002 |
| Brand | Synflex by Danfoss |
| Catalog Item | 98E02-045400-0 |
| Compatible hose ID IN | 0.120 |
| Compatible hose ID MM | 3.200 |
| Construction Style | Swage |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End connection torque | 11-12 lb-ft(15-16 Nm) |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.120 |
| Hose cut off factor MM | 28.448 |
| Hose size | -2 |
| Inside diameter IN | 0.078 |
| Inside diameter MM | 1.981 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.343 |
| Product length mm | 59.512 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Reusable socket hex IN | 0.500 |
| Reusable socket hex MM | 14.280 |
| Series | 98E |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789353030 |
